IESNA:LM-63-2002
[TEST]P1594585
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-LOW-4000K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, LOW lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12659
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 73.7
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
4787.8 4787.8 4797.9 4803.1 4784.5 4784.5 4799 4799 4785.2 4785.2
4783.8 4782.4 4779 4763.4 4763.4 4764.5 4764.5 4746.5 4746.5 4743.8
4736.2 4730 4720.3 4709.3 4701.7 4701.7 4673.4 4673.4 4666.5 4652
4644.1 4632.7 4621 4615.1 4608.9 4572.7 4572.7 4561.7 4561.7 4532
4519.6 4501.7 4480.6 4471 4450.6 4450.6 4441 4413.4 4396.5 4375.4
4347.1 4347.1 4314.4 4314.4 4271.3 4258.5 4241.3 4217.5 4192.6 4176.8
4164.7 4125 4125 4082.6 4068.1 4046 4023.6 3997.4 3975 3961.5
3911.5 3911.5 3870.1 3870.1 3826.3 3799.8 3772.5 3749.4 3731.5 3711.1
3682.2 3636 3636 3590.4 3590.4 3535.9 3516.6 3492.5 3473.5 3438
3405.9 3373.8 3301.4 3258.3 3209.7 3175.2 3125.5 3081 3024.1 2981
2932.4 2832 2832 2736.8 2736.8 2649.5 2601.2 2556.1 2510.9 2475
2435.4 2392.9 2312.6 2312.6 2230.8 2230.8 2146.3 2103.2 2066.7 2021.1
1978.7 1929.4 1888 1803.8 1803.8 1711.1 1670 1624.8 1593.1 1537.6
1492.4 1442 1351 1351 1254.7 1254.7 1170.2 1126.1 1080.9 1041.6
1001.3 971.2 917.8 797.1 797.1 702.9 702.9 591.8 539.8 494.6
454.9 418.4 377 342.1 278 278 211.4 176.3 148.3 122.4
101.1 86.2 74.8 57.3 57.3 46.2 46.2 34.1 29 24.5
21 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
4787.8 4787.8 4789.3 4781 4787.6 4787.6 4767.2 4775.8 4771.7 4769
4766.9 4769.6 4764.8 4764.8 4762.4 4737.6 4737.6 4734.8 4724.5 4717.2
4720.3 4705.5 4698.6 4695.5 4692.4 4675.5 4668.9 4668.9 4642 4639.6
4621.7 4616.9 4611 4599.6 4573.7 4565.1 4565.1 4536.1 4531.7 4509.9
4495.5 4485.8 4476.1 4452.3 4442.3 4429.9 4394.4 4394.4 4369.6 4347.8
4329.2 4317.8 4293 4283.3 4268.2 4249.9 4221.6 4192.6 4192.6 4144
4134 4106.4 4085 4067.8 4046.4 4017.1 3981.5 3981.5 3926.7 3913.6
3883.9 3861.9 3839.4 3815.3 3780.8 3761.5 3735.3 3679.8 3679.8 3627.3
3601.8 3578.4 3552.1 3515.2 3494.9 3467.3 3397.6 3397.6 3377.6 3345.9
3280.4 3251.4 3210.3 3182.1 3150 3110.7 3064.5 2998.6 2998.6 2919.9
2889.2 2844.1 2810.3 2728.9 2728.9 2682.6 2652.6 2614 2536.1 2536.1
2454.7 2421.6 2377.4 2337.4 2289.5 2255 2208.4 2126.7 2126.7 2049.7
2009.7 1967.3 1929.4 1882.1 1842.1 1798.7 1749.7 1703.5 1615.5 1615.5
1525.8 1484.5 1436.2 1392.7 1349.3 1304.8 1262 1220.6 1177.8 1089.2
1089.2 1000.9 957.5 918.5 874.7 839.2 796.4 761.9 683.9 683.9
609.1 564.3 540.5 490.4 471.1 429.4 416.6 373.5 362.1 311.1
311.1 267 227.3 222.1 187.6 182.5 149 146.2 116.9 88.3
88.3 88.3 66.6 50 50 36.6 36.6 26.9 26.9 19.7
14.8
4787.8 4787.8 4795.9 4791.4 4791.4 4792.4 4792.4 4787.9 4787.9 4760.3
4760 4760 4763.4 4763.4 4753.8 4753.8 4756.5 4756.5 4740 4737.6
4734.5 4718.9 4716.9 4704.8 4691 4692.4 4678.9 4667.6 4659.3 4655.8
4632.4 4632.4 4613.4 4594.8 4591.3 4563.7 4563.7 4553.4 4546.5 4524.4
4514.4 4491.7 4491.7 4465.1 4449.9 4432.7 4416.5 4409.2 4385.4 4370.3
4358.5 4342.3 4306.8 4289.5 4265.7 4249.2 4238.8 4212.6 4195 4183
4166.8 4122.6 4122.6 4081.2 4058.8 4046 4017.8 3990.2 3972.2 3956.4
3909.8 3909.8 3863.9 3863.9 3822.5 3796 3771.2 3750.1 3732.2 3702.5
3683.2 3659.1 3629.1 3576.3 3538.7 3510.8 3478 3459 3411.1 3389
3345.2 3316.9 3244.1 3244.1 3167.6 3123.4 3100.3 3053.8 3012.7 2976.5
2936.5 2891.7 2853 2763.4 2763.4 2674 2627.8 2576.4 2536.1 2485
2442.6 2394 2357.1 2305.7 2223.2 2175 2129.8 2090.8 2052.2 2012.2
1972.1 1921.1 1878.3 1784.9 1784.9 1688 1641 1600.7 1556.9 1520
1490 1457.2 1414.1 1381 1283 1283 1176.5 1117.8 1073.7 1019.2
969.5 922.3 870.9 785 785 713.6 679.8 635.7 605.3 559.8
529.8 482.9 457 396.6 327.3 327.3 271.8 266.3 227.3 221.4
184.9 180 144.5 141.1 105.9 72.1 72.1 50 47.6 35.9
35.5 26.9 26.2 21.4 15.5 15.5 11 11 9 9
3.1
4787.8 4787.8 4792.8 4797.6 4797.6 4795.2 4795.2 4789 4793.1 4796.2
4788.6 4776.9 4774.8 4779.6 4767.9 4767.9 4755.5 4755.5 4756.2 4746.2
4734.8 4732.7 4732.4 4725.5 4711.7 4697.2 4697.2 4684.8 4684.8 4655.8
4651.7 4647.2 4634.4 4616.2 4600 4600 4578.2 4578.2 4546.5 4542.7
4535.5 4519.6 4500.3 4484.8 4478.2 4449.6 4449.6 4417.5 4417.5 4394.7
4375.4 4352.7 4336.8 4327.5 4315.1 4295.4 4262.3 4262.3 4240.6 4240.6
4204.4 4191.9 4184.7 4173 4157.1 4136.7 4136.7 4124 4124 4100.5
4098.8 4093.3 4084.3 4064 4048.1 4047.8 4031.9 4031.9 4002.6 4002.6
3962.6 3923.9 3863.9 3809.4 3751.8 3706 3654.2 3551.5 3551.5 3463.5
3393.5 3348 3284.1 3242.8 3180 3131.7 3027.9 3027.9 2936.5 2936.5
2821.6 2762.3 2708.5 2650.6 2593.7 2534.3 2485 2379.1 2379.1 2271.5
2271.5 2185.6 2151.5 2134.9 2127.7 2086 2054.2 1977 1867.3 1867.3
1739.7 1671.1 1610.4 1549 1496.9 1441 1378.2 1255.4 1255.4 1144
1144 1025.7 969.5 922.3 869.5 814.3 755.7 705.3 600.1 600.1
494.9 494.9 387.7 351.5 296.6 296.6 266.6 206.3 206.3 184.9
161.8 141.4 115.9 115.9 95.5 95.5 75.5 75.5 55.9 49
44.5 41.7 39.7 33.8 33.8 26.2 26.2 22.1 20 18.3
14.8 11.4 8.3 6.2 5.5 5.5 3.8 3.8 2.8 1.4
1.4
4787.8 4787.8 4793.4 4803.4 4803.4 4799.3 4795.2 4785.9 4785.2 4794.5
4782.1 4773.8 4776.2 4780 4769.6 4759.6 4759.6 4748.6 4749.3 4734.8
4725.8 4727.6 4729.3 4717.6 4707.9 4701.3 4685.5 4685.8 4672.7 4655.8
4652.4 4650 4635.5 4621.3 4611.3 4602.7 4592 4563.4 4544.4 4536.1
4532.7 4518.6 4504.4 4491.7 4482.3 4473 4446.8 4446.8 4421.6 4414.7
4401 4381.6 4386.8 4374.4 4363.4 4351.3 4346.1 4328.9 4320.6 4310.6
4295.1 4306.4 4306.4 4295.8 4288.9 4277.1 4269.2 4231.9 4172.3 4157.8
4120.9 4120.2 4086.4 4093.3 4054 4054 3992.6 3929.1 3887 3842.6
3791.2 3723.2 3679.4 3679.4 3593.5 3593.5 3487 3435.9 3359 3245.5
3245.5 3136.5 3136.5 3078.3 3078.3 3007.9 3007.9 2902.7 2842.3 2784.7
2656.4 2656.4 2545 2545 2460.5 2460.5 2396.4 2396.4 2312.9 2190.8
2190.8 2070.1 2070.1 1949.7 1949.7 1839 1839 1726.2 1670.7 1607.9
1486.9 1486.9 1361 1361 1248.9 1248.9 1139.9 1139.9 1034.4 980.9
937.8 836.7 836.7 715.3 715.3 594.6 594.6 506.3 506.3 423.2
345.2 345.2 284.2 284.2 242.8 242.8 211.4 211.4 168.7 158.7
123.8 91.1 91.1 78.6 77.3 67.9 67.9 56.6 56.6 44.1
41.4 34.1 30.4 30.4 25.9 25.9 21 21 17.6 17.6
14.8 12.1 12.1 9.3 9.3 5.2 5.2 3.4 3.4 3.1
2.4
4787.8 4787.8 4796.5 4790.7 4790.7 4784.1 4784.1 4793.8 4793.8 4782.4
4785.2 4783.8 4773.1 4773.1 4766.5 4766.5 4759.6 4759.6 4738.3 4738.3
4739.6 4728.6 4720 4709.6 4709.6 4695.8 4695.8 4666.9 4666.9 4662.4
4641.7 4630.6 4631 4622.4 4596.2 4596.2 4573.1 4573.1 4550.6 4550.6
4522.4 4519.6 4504.8 4474.4 4474.4 4443.7 4443.7 4416.1 4416.1 4364.4
4350.9 4350.9 4324 4324 4291.6 4283.7 4269.2 4253 4238.2 4220.6
4210.2 4177.1 4177.1 4157.1 4152.6 4137.4 4123.6 4120.5 4114 4111.9
4102.6 4083.6 4060.5 4060.5 4037.1 4037.8 4034.7 4032.2 4026.7 4006.7
3978.4 3887.7 3887.7 3788.4 3740.1 3691.1 3639.8 3577.7 3511.4 3464.2
3393.8 3358.6 3252.8 3252.8 3144.5 3085.8 3040.7 2979.6 2937.9 2876.5
2838.2 2783.7 2733.7 2620.9 2620.9 2508.8 2450.9 2398.8 2345.3 2298.4
2255 2201.2 2149.4 2149.4 2106 2072.9 2043.9 1978.4 1917.6 1848.7
1770.4 1711.7 1646.6 1531.4 1531.4 1417.5 1366.2 1310.3 1254.1 1186.8
1132.3 1069.9 1014.4 951.9 831.2 831.2 726 675.3 621.5 576.7
527.4 498.7 450.1 380.1 380.1 300.4 281.4 225.2 209.7 179.7
170.4 150 122.4 122.4 99 99 80.4 77.3 68.6 65.9
53.5 50.7 41.4 39 34.1 29.7 29.7 23.5 20.3 16.9
16.2 13.1 12.4 10.7 6.2 6.2 3.1 3.1 2.8 2.8
0.7
4787.8 4787.8 4797.9 4803.1 4784.5 4784.5 4799 4799 4785.2 4785.2
4783.8 4782.4 4779 4763.4 4763.4 4764.5 4764.5 4746.5 4746.5 4743.8
4736.2 4730 4720.3 4709.3 4701.7 4701.7 4673.4 4673.4 4666.5 4652
4644.1 4632.7 4621 4615.1 4608.9 4572.7 4572.7 4561.7 4561.7 4532
4519.6 4501.7 4480.6 4471 4450.6 4450.6 4441 4413.4 4396.5 4375.4
4347.1 4347.1 4314.4 4314.4 4271.3 4258.5 4241.3 4217.5 4192.6 4176.8
4164.7 4125 4125 4082.6 4068.1 4046 4023.6 3997.4 3975 3961.5
3911.5 3911.5 3870.1 3870.1 3826.3 3799.8 3772.5 3749.4 3731.5 3711.1
3682.2 3636 3636 3590.4 3590.4 3535.9 3516.6 3492.5 3473.5 3438
3405.9 3373.8 3301.4 3258.3 3209.7 3175.2 3125.5 3081 3024.1 2981
2932.4 2832 2832 2736.8 2736.8 2649.5 2601.2 2556.1 2510.9 2475
2435.4 2392.9 2312.6 2312.6 2230.8 2230.8 2146.3 2103.2 2066.7 2021.1
1978.7 1929.4 1888 1803.8 1803.8 1711.1 1670 1624.8 1593.1 1537.6
1492.4 1442 1351 1351 1254.7 1254.7 1170.2 1126.1 1080.9 1041.6
1001.3 971.2 917.8 797.1 797.1 702.9 702.9 591.8 539.8 494.6
454.9 418.4 377 342.1 278 278 211.4 176.3 148.3 122.4
101.1 86.2 74.8 57.3 57.3 46.2 46.2 34.1 29 24.5
21 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
4787.8 4787.8 4789.3 4781 4787.6 4787.6 4767.2 4775.8 4771.7 4769
4766.9 4769.6 4764.8 4764.8 4762.4 4737.6 4737.6 4734.8 4724.5 4717.2
4720.3 4705.5 4698.6 4695.5 4692.4 4675.5 4668.9 4668.9 4642 4639.6
4621.7 4616.9 4611 4599.6 4573.7 4565.1 4565.1 4536.1 4531.7 4509.9
4495.5 4485.8 4476.1 4452.3 4442.3 4429.9 4394.4 4394.4 4369.6 4347.8
4329.2 4317.8 4293 4283.3 4268.2 4249.9 4221.6 4192.6 4192.6 4144
4134 4106.4 4085 4067.8 4046.4 4017.1 3981.5 3981.5 3926.7 3913.6
3883.9 3861.9 3839.4 3815.3 3780.8 3761.5 3735.3 3679.8 3679.8 3627.3
3601.8 3578.4 3552.1 3515.2 3494.9 3467.3 3397.6 3397.6 3377.6 3345.9
3280.4 3251.4 3210.3 3182.1 3150 3110.7 3064.5 2998.6 2998.6 2919.9
2889.2 2844.1 2810.3 2728.9 2728.9 2682.6 2652.6 2614 2536.1 2536.1
2454.7 2421.6 2377.4 2337.4 2289.5 2255 2208.4 2126.7 2126.7 2049.7
2009.7 1967.3 1929.4 1882.1 1842.1 1798.7 1749.7 1703.5 1615.5 1615.5
1525.8 1484.5 1436.2 1392.7 1349.3 1304.8 1262 1220.6 1177.8 1089.2
1089.2 1000.9 957.5 918.5 874.7 839.2 796.4 761.9 683.9 683.9
609.1 564.3 540.5 490.4 471.1 429.4 416.6 373.5 362.1 311.1
311.1 267 227.3 222.1 187.6 182.5 149 146.2 116.9 88.3
88.3 88.3 66.6 50 50 36.6 36.6 26.9 26.9 19.7
14.8
4787.8 4787.8 4795.9 4791.4 4791.4 4792.4 4792.4 4787.9 4787.9 4760.3
4760 4760 4763.4 4763.4 4753.8 4753.8 4756.5 4756.5 4740 4737.6
4734.5 4718.9 4716.9 4704.8 4691 4692.4 4678.9 4667.6 4659.3 4655.8
4632.4 4632.4 4613.4 4594.8 4591.3 4563.7 4563.7 4553.4 4546.5 4524.4
4514.4 4491.7 4491.7 4465.1 4449.9 4432.7 4416.5 4409.2 4385.4 4370.3
4358.5 4342.3 4306.8 4289.5 4265.7 4249.2 4238.8 4212.6 4195 4183
4166.8 4122.6 4122.6 4081.2 4058.8 4046 4017.8 3990.2 3972.2 3956.4
3909.8 3909.8 3863.9 3863.9 3822.5 3796 3771.2 3750.1 3732.2 3702.5
3683.2 3659.1 3629.1 3576.3 3538.7 3510.8 3478 3459 3411.1 3389
3345.2 3316.9 3244.1 3244.1 3167.6 3123.4 3100.3 3053.8 3012.7 2976.5
2936.5 2891.7 2853 2763.4 2763.4 2674 2627.8 2576.4 2536.1 2485
2442.6 2394 2357.1 2305.7 2223.2 2175 2129.8 2090.8 2052.2 2012.2
1972.1 1921.1 1878.3 1784.9 1784.9 1688 1641 1600.7 1556.9 1520
1490 1457.2 1414.1 1381 1283 1283 1176.5 1117.8 1073.7 1019.2
969.5 922.3 870.9 785 785 713.6 679.8 635.7 605.3 559.8
529.8 482.9 457 396.6 327.3 327.3 271.8 266.3 227.3 221.4
184.9 180 144.5 141.1 105.9 72.1 72.1 50 47.6 35.9
35.5 26.9 26.2 21.4 15.5 15.5 11 11 9 9
3.1
4787.8 4787.8 4792.8 4797.6 4797.6 4795.2 4795.2 4789 4793.1 4796.2
4788.6 4776.9 4774.8 4779.6 4767.9 4767.9 4755.5 4755.5 4756.2 4746.2
4734.8 4732.7 4732.4 4725.5 4711.7 4697.2 4697.2 4684.8 4684.8 4655.8
4651.7 4647.2 4634.4 4616.2 4600 4600 4578.2 4578.2 4546.5 4542.7
4535.5 4519.6 4500.3 4484.8 4478.2 4449.6 4449.6 4417.5 4417.5 4394.7
4375.4 4352.7 4336.8 4327.5 4315.1 4295.4 4262.3 4262.3 4240.6 4240.6
4204.4 4191.9 4184.7 4173 4157.1 4136.7 4136.7 4124 4124 4100.5
4098.8 4093.3 4084.3 4064 4048.1 4047.8 4031.9 4031.9 4002.6 4002.6
3962.6 3923.9 3863.9 3809.4 3751.8 3706 3654.2 3551.5 3551.5 3463.5
3393.5 3348 3284.1 3242.8 3180 3131.7 3027.9 3027.9 2936.5 2936.5
2821.6 2762.3 2708.5 2650.6 2593.7 2534.3 2485 2379.1 2379.1 2271.5
2271.5 2185.6 2151.5 2134.9 2127.7 2086 2054.2 1977 1867.3 1867.3
1739.7 1671.1 1610.4 1549 1496.9 1441 1378.2 1255.4 1255.4 1144
1144 1025.7 969.5 922.3 869.5 814.3 755.7 705.3 600.1 600.1
494.9 494.9 387.7 351.5 296.6 296.6 266.6 206.3 206.3 184.9
161.8 141.4 115.9 115.9 95.5 95.5 75.5 75.5 55.9 49
44.5 41.7 39.7 33.8 33.8 26.2 26.2 22.1 20 18.3
14.8 11.4 8.3 6.2 5.5 5.5 3.8 3.8 2.8 1.4
1.4
4787.8 4787.8 4793.4 4803.4 4803.4 4799.3 4795.2 4785.9 4785.2 4794.5
4782.1 4773.8 4776.2 4780 4769.6 4759.6 4759.6 4748.6 4749.3 4734.8
4725.8 4727.6 4729.3 4717.6 4707.9 4701.3 4685.5 4685.8 4672.7 4655.8
4652.4 4650 4635.5 4621.3 4611.3 4602.7 4592 4563.4 4544.4 4536.1
4532.7 4518.6 4504.4 4491.7 4482.3 4473 4446.8 4446.8 4421.6 4414.7
4401 4381.6 4386.8 4374.4 4363.4 4351.3 4346.1 4328.9 4320.6 4310.6
4295.1 4306.4 4306.4 4295.8 4288.9 4277.1 4269.2 4231.9 4172.3 4157.8
4120.9 4120.2 4086.4 4093.3 4054 4054 3992.6 3929.1 3887 3842.6
3791.2 3723.2 3679.4 3679.4 3593.5 3593.5 3487 3435.9 3359 3245.5
3245.5 3136.5 3136.5 3078.3 3078.3 3007.9 3007.9 2902.7 2842.3 2784.7
2656.4 2656.4 2545 2545 2460.5 2460.5 2396.4 2396.4 2312.9 2190.8
2190.8 2070.1 2070.1 1949.7 1949.7 1839 1839 1726.2 1670.7 1607.9
1486.9 1486.9 1361 1361 1248.9 1248.9 1139.9 1139.9 1034.4 980.9
937.8 836.7 836.7 715.3 715.3 594.6 594.6 506.3 506.3 423.2
345.2 345.2 284.2 284.2 242.8 242.8 211.4 211.4 168.7 158.7
123.8 91.1 91.1 78.6 77.3 67.9 67.9 56.6 56.6 44.1
41.4 34.1 30.4 30.4 25.9 25.9 21 21 17.6 17.6
14.8 12.1 12.1 9.3 9.3 5.2 5.2 3.4 3.4 3.1
2.4
4787.8 4787.8 4796.5 4790.7 4790.7 4784.1 4784.1 4793.8 4793.8 4782.4
4785.2 4783.8 4773.1 4773.1 4766.5 4766.5 4759.6 4759.6 4738.3 4738.3
4739.6 4728.6 4720 4709.6 4709.6 4695.8 4695.8 4666.9 4666.9 4662.4
4641.7 4630.6 4631 4622.4 4596.2 4596.2 4573.1 4573.1 4550.6 4550.6
4522.4 4519.6 4504.8 4474.4 4474.4 4443.7 4443.7 4416.1 4416.1 4364.4
4350.9 4350.9 4324 4324 4291.6 4283.7 4269.2 4253 4238.2 4220.6
4210.2 4177.1 4177.1 4157.1 4152.6 4137.4 4123.6 4120.5 4114 4111.9
4102.6 4083.6 4060.5 4060.5 4037.1 4037.8 4034.7 4032.2 4026.7 4006.7
3978.4 3887.7 3887.7 3788.4 3740.1 3691.1 3639.8 3577.7 3511.4 3464.2
3393.8 3358.6 3252.8 3252.8 3144.5 3085.8 3040.7 2979.6 2937.9 2876.5
2838.2 2783.7 2733.7 2620.9 2620.9 2508.8 2450.9 2398.8 2345.3 2298.4
2255 2201.2 2149.4 2149.4 2106 2072.9 2043.9 1978.4 1917.6 1848.7
1770.4 1711.7 1646.6 1531.4 1531.4 1417.5 1366.2 1310.3 1254.1 1186.8
1132.3 1069.9 1014.4 951.9 831.2 831.2 726 675.3 621.5 576.7
527.4 498.7 450.1 380.1 380.1 300.4 281.4 225.2 209.7 179.7
170.4 150 122.4 122.4 99 99 80.4 77.3 68.6 65.9
53.5 50.7 41.4 39 34.1 29.7 29.7 23.5 20.3 16.9
16.2 13.1 12.4 10.7 6.2 6.2 3.1 3.1 2.8 2.8
0.7
4787.8 4787.8 4797.9 4803.1 4784.5 4784.5 4799 4799 4785.2 4785.2
4783.8 4782.4 4779 4763.4 4763.4 4764.5 4764.5 4746.5 4746.5 4743.8
4736.2 4730 4720.3 4709.3 4701.7 4701.7 4673.4 4673.4 4666.5 4652
4644.1 4632.7 4621 4615.1 4608.9 4572.7 4572.7 4561.7 4561.7 4532
4519.6 4501.7 4480.6 4471 4450.6 4450.6 4441 4413.4 4396.5 4375.4
4347.1 4347.1 4314.4 4314.4 4271.3 4258.5 4241.3 4217.5 4192.6 4176.8
4164.7 4125 4125 4082.6 4068.1 4046 4023.6 3997.4 3975 3961.5
3911.5 3911.5 3870.1 3870.1 3826.3 3799.8 3772.5 3749.4 3731.5 3711.1
3682.2 3636 3636 3590.4 3590.4 3535.9 3516.6 3492.5 3473.5 3438
3405.9 3373.8 3301.4 3258.3 3209.7 3175.2 3125.5 3081 3024.1 2981
2932.4 2832 2832 2736.8 2736.8 2649.5 2601.2 2556.1 2510.9 2475
2435.4 2392.9 2312.6 2312.6 2230.8 2230.8 2146.3 2103.2 2066.7 2021.1
1978.7 1929.4 1888 1803.8 1803.8 1711.1 1670 1624.8 1593.1 1537.6
1492.4 1442 1351 1351 1254.7 1254.7 1170.2 1126.1 1080.9 1041.6
1001.3 971.2 917.8 797.1 797.1 702.9 702.9 591.8 539.8 494.6
454.9 418.4 377 342.1 278 278 211.4 176.3 148.3 122.4
101.1 86.2 74.8 57.3 57.3 46.2 46.2 34.1 29 24.5
21 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
